??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
ZXP34LR10
HELP_VARIABLE
Company
PRiCi FA
Description
ZXP34LR - Suction Cup Fittings - Sponge Type · Bellows Type - Direct-Mount Spring
Bill of material
ZXP34LR10
MODEL
Model
ZXP34LR10
FMAT
Fitting Material
Brass
SUR
Surface treatment
Electroless Nickel Plating
LV1
Pad Shape
Sponge Type
PMAT
Pad Material
Chloroprene Rubber
ATT
Attachment
Suction Cups(XP31LR)
CODE
Code
ZXP34LR
VAR02
No.
FIX02
d
10 mm
FIX04
L1
9.5 mm
FIX06
Ba
53.5 mm
FIX08
L2
41.8 mm
FIX10
Mass
53.9 g
FIX12
Spring Max. Load
7.9~15.0 N
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D