??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZZ13CB8-20-KA0-A3
HELP_VARIABLE
Company
PRiCi FA
Description
ZZ13CB,ZZ14CB - Rotary Shafts - Straight with Keyway
Bill of material
ZZ13CB8-20-KA0-A3
MODEL
Model
LV1
D Tolerance Selection
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Blackening treatment
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
VAR04
Change L Dimension Tolerance
VAR06
L Specify unit 0.1mm
mm
Enter value for VAR06
L Specify unit 0.1mm
mm
cm
inch
ft
VAR08
Keyway selection
VAR10
KA Specify unit 1mm
mm
Enter value for VAR10
KA Specify unit 1mm
mm
cm
inch
ft
VAR12
A Specify unit 1mm
mm
Enter value for VAR12
A Specify unit 1mm
mm
cm
inch
ft
VAR14
KB Specify unit 1mm
mm
VAR16
B Specify unit 1mm
mm
VAR18
KC Specify unit 1mm
mm
VAR20
C Specify unit 1mm
mm
FIX04
b Reference Dimension
3 mm
FIX06
b Tolerance
-0.004/-0.029 mm
FIX08
t Reference Dimension
1.8 mm
FIX10
t Tolerance
+0.1/0 mm
VAR22
Additional plane machining
VAR24
FC Specify unit 1mm
mm
VAR26
G Specify unit 1mm
mm
VAR28
WFC Specify unit 1mm
mm
VAR30
J Specify unit 1mm
mm
VAR32
W Specify unit 1mm
mm
VAR34
V Specify unit 1mm
mm
FIX12
H
0.0 mm
VAR36
Append spanner slot processing
VAR38
SC Specify unit 1mm
mm
FIX14
W
0 mm
FIX16
l2
0 mm
VAR40
Additional open CAM with groove processing
VAR42
UC Specify unit 1mm
mm
FIX18
d
0 mm
FIX20
l1
0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D