??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZZ35CB8-20-F2-P3
HELP_VARIABLE
Company
PRiCi FA
Description
ZZ35CB,ZZ36CB - Rotary Shafts - One End Stepped
Bill of material
ZZ35CB8-20-F2-P3
MODEL
Model
LV1
D Tolerance Selection
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Blackening treatment
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
VAR04
Change L Dimension Tolerance
VAR06
L Specify unit 0.1mm
mm
Enter value for VAR06
L Specify unit 0.1mm
mm
cm
inch
ft
VAR08
F Specify unit 0.1mm
mm
Enter value for VAR08
F Specify unit 0.1mm
mm
cm
inch
ft
VAR10
P Specify unit 1mm
mm
Enter value for VAR10
P Specify unit 1mm
mm
cm
inch
ft
FIX04
(Y)max.
400 mm
VAR12
Additional a keyway machining
VAR14
KC Specify unit 1mm
mm
VAR16
A Specify unit 1mm
mm
VAR18
Additional Two keyway machining
VAR20
WKC Specify unit 1mm
mm
VAR22
C Specify unit 1mm
mm
VAR24
K Specify unit 1mm
mm
VAR26
E Specify unit 1mm
mm
FIX06
b Reference Dimension
0 mm
FIX08
b Tolerance
- mm
FIX10
t Reference Dimension
0.0 mm
FIX12
t Tolerance
- mm
VAR28
Additional shaft end keyway machining
VAR30
PKC Specify unit 1mm
mm
FIX14
b Reference Dimension
0 mm
FIX16
b Tolerance
- mm
FIX18
t Reference Dimension
0.0 mm
FIX20
t Tolerance
- mm
VAR32
Additional plane machining
VAR34
FC Specify unit 1mm
mm
VAR36
G Specify unit 1mm
mm
VAR38
WFC Specify unit 1mm
mm
VAR40
J Specify unit 1mm
mm
VAR42
W Specify unit 1mm
mm
VAR44
V Specify unit 1mm
mm
FIX22
H
0.0 mm
VAR46
Additional open CAM with groove processing
VAR48
UC Specify unit 1mm
mm
FIX24
d
0 mm
FIX26
l1
0 mm
VAR50
Additional wrench groove processing
VAR52
SC Specify unit 1mm
mm
FIX28
W
0 mm
FIX30
l2
0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D