??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
LX6005-C-150-SS1-F0
HELP_VARIABLE
Company
PRiCi FA
Description
LX60-SS,LXC60-SS - Linear Stage - LX60 Type - Light load type
Bill of material
LX6005-C-150-SS1-F0
MODEL
Model
LV1
Type
BMAT
Body Material
cast iron
SMAT
Screw Material
steel
BLMAT
Block Material
steel
CMAT
Cover plate Material
DMAT
Driver seat Material
Aluminum alloy
CODE
Code
VAR02
Width
60 mm
VAR04
Pitch
VAR06
Accuracy Grade
VAR08
Rail length L2
mm
VAR10
Block Option
VAR12
Flange Type
VAR14
Block Location
mm
Enter value for VAR14
Block Location
mm
cm
inch
ft
FIX02
Full length L1
220 mm
FIX04
Maximum stroke
85 mm
FIX06
G
25 mm
FIX08
K
100 mm
FIX10
n
2
FIX12
m
2
FIX14
Weight
kg
VAR18
Additional limit switch
FIX16
a
0.0 mm
FIX18
b
0.0 mm
FIX20
c
0 mm
FIX22
d
0.0 mm
FIX24
e
0.0 mm
FIX26
f
0 mm
FIX28
g
0 mm
FIX30
h
0 mm
FIX32
i
0 mm
FIX34
j
0.0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D