??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
LX8610-C-340-SS1-F0(42)
HELP_VARIABLE
Company
PRiCi FA
Description
LX86-SS,LXC86-SS - Linear Stage - LX86 Type - Light load type
Bill of material
LX8610-C-340-SS1-F0(42)
MODEL
Model
LV1
Type
BMAT
Body Material
cast iron
SMAT
Screw Material
steel
BLMAT
Block Material
steel
CMAT
Cover plate Material
DMAT
Driver seat Material
Aluminum alloy
CODE
Code
VAR02
Width
86 mm
VAR04
Pitch
VAR06
Accuracy Grade
VAR08
Rail length L2
mm
VAR10
Block Option
VAR12
Flange Type
VAR14
Block Location
mm
Enter value for VAR14
Block Location
mm
cm
inch
ft
FIX02
Full length L1
440 mm
FIX04
Maximum stroke
246 mm
FIX06
H
70 mm
FIX08
n
3
FIX10
m
2
FIX12
Weight
0.0 kg
VAR18
Additional limit switch
FIX14
a
0.0 mm
FIX16
b
0.0 mm
FIX18
c
0 mm
FIX20
d
0.0 mm
FIX22
e
0.0 mm
FIX24
f
0 mm
FIX26
g
0 mm
FIX28
h
0 mm
FIX30
i
0 mm
FIX32
j
0.00 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D