??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
SD17A20-A-U-Y-170
HELP_VARIABLE
Company
PRiCi FA
Description
SD17A - Manual Units - Elevator Type Hand wheel Orientation Configurable
Bill of material
SD17A20-A-U-Y-170
MODEL
Model
SD17A20-A-U-Y-170
BMAT
Base Material
Aluminum Alloy
BSUR
Base Surface treatment
Natural Anode Treatment
TMAT
Table Base Material
Aluminum Alloy
TSUR
Table Surface treatment
Natural Anode Treatment
ETMAT
Elevator Table Base Material
Aluminum Alloy
ETSUR
Elevator Table Surface treatment
Natural Anode Treatment
LSMAT
Lead Screw Material
Equivalent to S45C
LSSUR
Lead Screw Surface treatment
Blackening treatment
LNMAT
Lead Screw Nut Material
Brass
LNSUR
Lead Screw Nut Surface treatment
-
NBMAT
Nut Bracket Material
Aluminum Alloy
NBSUR
Nut Bracket Surface treatment
Natural Anode Treatment
SPMAT
Side Plate Material
Aluminum Alloy
SPSUR
Side Plate Surface treatment
Natural Anode Treatment
CODE
Code
SD17A
VAR02
No.
VAR04
Handwheel Type
VAR06
Hand wheel Orientation Configurable
VAR08
Elevator Table Selection
VAR10
Base Height H
mm
FIX02
Effective Stroke St
62 mm
FIX04
Lead Screw Thread Dia.
20 mm
FIX06
Lead Screw Lead
4 mm
FIX08
Allowable Load When Load Applied to Point A
294 N
FIX10
Allowable Load When Load Applied to Point B
270 N
FIX12
Allowable Moment Ma
43 N·m
FIX14
Allowable Moment Mb
43 N·m
FIX16
Allowable Moment Mc
81 N·m
FIX18
E
107 mm
FIX20
F
109.5 mm
FIX22
G
67 mm
FIX24
W
120 mm
FIX26
P
75 mm
FIX28
IH
170 mm
FIX30
Mass
4.7 kg
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D