??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DXZ28J8-25-F2-P6-M3-T2-SC0
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ28J,DXZ28JK,DXZ28SK - Linear Shafts - High Precision And Precision Type - Both End Stepped and Internal Thread with Wrench Flats
Bill of material
DXZ28J8-25-F2-P6-M3-T2-SC0
MODEL
Model
TOL
D Tolerance
g6 mm
MAT
Material
SUR
Surface treatment
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
-0.005/-0.014
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
FIX04
L Tolerance
±0.1
VAR08
F Specify unit 1mm
mm
Enter value for VAR08
F Specify unit 1mm
mm
cm
inch
ft
VAR10
T Specify unit 1mm
mm
Enter value for VAR10
T Specify unit 1mm
mm
cm
inch
ft
VAR12
P Specify unit 1mm
FIX06
P Tolerance
-0.004/-0.012
VAR14
Internal Thread
VAR16
M(Coarse thread) Selection
mm
VAR18
MSC(Fine thread) Selection
mm
VAR20
SC Specify unit 1mm
mm
Enter value for VAR20
SC Specify unit 1mm
mm
cm
inch
ft
FIX08
W
7 mm
FIX10
L1
8 mm
FIX12
(Y) max.
300 mm
FIX16
C
Less than 0.5 mm
VAR22
Append second wrench flats processing
VAR24
SX Specify unit 1mm
mm
VAR26
Additional plane machining
VAR28
FC Specify unit 1mm
mm
VAR30
WFC Specify unit 1mm
mm
VAR32
E Specify unit 1mm
mm
VAR34
A Specify unit 1mm
mm
FIX18
H
0.0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D