??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
SHA8
HELP_VARIABLE
Company
PRiCi FA
Description
SHA - Shaft Supports - T-shaped opening (precision casting) - standard type
Bill of material
SHA8
MODEL
Model
SHA8
MAT
Material
Equivalent to AC7A
SUR
Surface treatment
Natural Anode Treatment
CODE
Code
SHA
VAR10
D
mm
FIX02
h
20 mm
FIX04
G
21 mm
FIX06
A
42 mm
FIX08
B
14 mm
FIX10
C
32.8 mm
FIX12
E
6 mm
FIX14
Fa
18 mm
FIX16
P
32 mm
FIX18
d
5.5 mm
FIX20
M
M4
FIX22
Wight
24 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D