??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
GDH59B10-10
HELP_VARIABLE
Company
PRiCi FA
Description
GDH59B,GDH59N - Fixed ring-open type-void keyway type
Bill of material
GDH59B10-10
MODEL
Model
MAT
material
Equivalent to S45C
SUR
surface treatment
ATT
Attachment
CODE
Code
VAR02
D
mm
VAR04
B
mm
FIX02
Da
30 mm
FIX04
M
M4
FIX06
d
4.5 mm
FIX08
R
3.75 mm
FIX10
W
1.5 mm
FIX12
C
0.4 mm
FIX14
X
9.0 mm
FIX16
Y
5 mm
FIX18
Z
7.0 mm
FIX20
b
3.5 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D