??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
TSM36R10
HELP_VARIABLE
Company
PRiCi FA
Description
TSM36R,TSM37L - Block nut with 30 degree trapezoidal screw
Bill of material
TSM36R10
MODEL
Model
LV1
LV1 type
MAT
Material
Equivalent to C6782
CODE
Code
VAR02
d
mm
FIX02
luoju(P)
2 mm
FIX04
h
20 mm
FIX06
Wa
20 mm
FIX08
H
30 mm
FIX10
L
24 mm
FIX12
L1
16 mm
FIX14
L2
0 mm
FIX16
W1
12 mm
FIX18
M1
M4
FIX20
l1
8 mm
FIX24
l2
0 mm
FIX26
t
6 mm
FIX30
zhongliang
100 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D