??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CP46A15-3-3
HELP_VARIABLE
Company
PRiCi FA
Description
CP46A - 8 type coupling
Bill of material
CP46A15-3-3
MODEL
Model
CP46A15-3-3
MMAT
Main material
aluminium alloy
EMAT
Elastomer material
polyurethane
SUR
Main body surface treatment
Anodic oxidation treatment
ATT
Attachment
Hexagon socket head bolt
CODE
Code
CP46A
VAR02
No.
VAR04
d1 selected
mm
VAR06
d2 selected
mm
FIX02
D
15 mm
FIX04
La
24 mm
FIX06
L1
20 mm
FIX08
S
1.8 mm
FIX10
F
2.5 mm
FIX12
M
M3
FIX14
Locking torque
1.2 N*m
FIX16
Rated torque
0.5 N·m
FIX18
Maximum speed
8000 r/min
FIX20
Moment of inertia
4.5x10-4 kg/m^2
FIX22
Static Torsional Stiffness
15 N·m/rad
FIX24
Radial deviation
1.0 mm
FIX28
Angular deviation
2.0 °
FIX26
Axial deviation
±2~-5 mm
FIX30
weight
8 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D