??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CPCY16-5-5
HELP_VARIABLE
Company
PRiCi FA
Description
CPCY,CPCYS - Parallel groove coupling bolt clamping type
Bill of material
CPCY16-5-5
MODEL
Model
MAT
Main material
SUR
Surface treatment
mm
ATT
Attachment
Inner hexagonal bolt
CODE
Code
VAR02
No.
VAR04
d1 selected
mm
VAR06
d2 selected
mm
FIX02
D
16 mm
FIX04
L
17.4 mm
FIX06
L1
6.0 mm
FIX08
F
3.00 mm
FIX10
M
M2
FIX12
A
4.74 mm
FIX14
Locking torque
N*m
FIX16
Rated torque
N·m
FIX18
Maximum speed
r/min
FIX20
Moment of inertia
kg/m^2
FIX22
Static Torsional Stiffness
200 N·m/rad
FIX24
Radial deviation
0.05 mm
FIX26
Axial deviation
±0.1 mm
FIX28
Angular deviation
0.5 °
FIX30
weight
g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D