??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CPEL56-8-8
HELP_VARIABLE
Company
PRiCi FA
Description
CPEL - Coupling - double membrane - keyway type
Bill of material
CPEL56-8-8
MODEL
Model
CPEL56-8-8
LV1
Shaft hole shape
Keyway holes at both ends
MMAT
Main body Material
Equivalent to S45C
DMAT
Diaphragm, pin Material
Equivalent toStainless steel
MSUR
Main body Surface treatment
Blackening treatment
DSUR
Diaphragm, pin Surface treatment
-
ATT
Attachment
Inner hexagonal bolt
CODE
Code
CPEL
VAR02
No.
VAR06
d1 selected
VAR12
d2 selected
FIX02
D
56 mm
FIX04
D1(d1 Part)
32 mm
FIX05
D1(d2 Part)
32 mm
FIX06
L
74 mm
FIX08
LF
20 mm
FIX09
L2
24 mm
FIX10
W
5.0 mm
FIX12
M
M5 mm
FIX18
Rated torque
25 N·m
FIX20
Maximum torque
50 N·m
FIX22
Allowable deflection angle
1.5 °
FIX26
Static Torsional Stiffness
7500 N·m/rad
FIX28
Maximum speed
15000 r/min
FIX30
Moment of inertia
0.19x10-3 kg*m^2
FIX32
Allowable Axial Deviation
±1.0 mm
FIX34
weight
500 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D