??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
TMLA-19
HELP_VARIABLE
Company
PRiCi FA
Description
TMLA,TMLAB,TMLAP - MechaLock - Bilateral Type
Bill of material
TMLA-19
MODEL
Model
MAT
Material
Equivalent to S45C
SUR
Surface treatment
CODE
Code
VAR02
d
mm
FIX02
D
47 mm
FIX04
L2
20 mm
FIX06
L1
17 mm
FIX08
L
26 mm
FIX10
P.C.D
33.0 mm
FIX12
Locking Screw M×L
M6×18 mm
FIX14
Locking Screw Qty.
8
FIX16
Locking Screw Tightening
14 N·m
FIX18
Max. Allowable Torque
270 N·m
FIX20
Allowable Thrust Load
28.8 kN
FIX22
Coupling part Side Surface Pressure
107 Mpa
FIX24
K(Coupling part Minimum O.D.)SS400
66 mm
FIX26
K(Coupling part Minimum O.D.)S45C
57 mm
FIX28
Mass
230 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D