??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
WXJ12CB8
HELP_VARIABLE
Company
PRiCi FA
Description
WXJ12CB,WXJ14CB - Coupling universal joint - Double section type
Bill of material
WXJ12CB8
MODEL
Model
LV1
pass
MAT
Material
Equivalent to SCR440
SUR
Surface treatment
Blackening treatment
ATT
Attachment
CODE
Code
VAR02
d
mm
FIX02
D
16 mm
FIX04
La
58 mm
FIX06
Lb
18.0 mm
FIX08
Lc
22.0 mm
FIX10
C
9 mm
FIX12
H
4.5 mm
FIX14
P
3.5 mm
FIX16
b×t
2x9
FIX18
Nominal torque
9.2 N*m
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D