??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
BZP4-7-L15
HELP_VARIABLE
Company
PRiCi FA
Description
BZP,BZPM,BZPS - Bearing Shaft Screws - Standard selection
Bill of material
BZP4-7-L15
MODEL
Model
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
D
mm
VAR04
H
mm
VAR06
L
mm
FIX02
B
2 mm
FIX04
W
2.0 mm
FIX06
M (Coarse)
M4
FIX08
F
6 mm
FIX10
DS
6 mm
FIX12
Applicable Bearing
674·694·624
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D