??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
KFUCS8
HELP_VARIABLE
Company
PRiCi FA
Description
KFUC,KFUCS,KFUD,KFUDB,KFUDS - Hexagon Bearing Lock Nuts - Screw Type
Bill of material
KFUCS8
MODEL
Model
LV1
Thread Type
MAT
Material
HN
Hardness
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR02
M
FIX02
MxPitch
FIX04
D
13 mm
FIX06
C
0.2 mm
FIX08
(e1)
27.7 mm
FIX10
F1
24 mm
FIX12
B1
13 mm
FIX14
b1
9 mm
FIX16
M2
M4
FIX18
X
7.0 mm
FIX20
Y
3.9 mm
FIX22
Z
mm
FIX24
d
4.5 mm
FIX26
R
3.75 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D