??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
XBX26CB6-10-F10
HELP_VARIABLE
Company
PRiCi FA
Description
XBX26CB,XBX26CN,XBX26S - Cantilever pin, embedded with external thread mounting, buckle ring groove type, hexagonal type
Bill of material
XBX26CB6-10-F10
MODEL
Model
LV1
LV1 type
Hexagon type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
D
mm
FIX02
Dg6
-0.004/-0.012 mm
VAR04
Y
mm
Enter value for VAR04
Y
mm
cm
inch
ft
VAR06
F
mm
Enter value for VAR06
F
mm
cm
inch
ft
VAR08
(SET)
VAR10
(APC)
FIX04
APC g6
6 mm
FIX06
a
5 mm
FIX08
Ba
8 mm
FIX10
(C)
9.2 mm
FIX12
M
3
FIX14
d
5.0 mm
FIX16
d rongcha
+0.075/0 mm
FIX18
m
0.70 mm
FIX20
n
2 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D