??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZZ64CB8-20-F2-P5-T2-M3-SC0
HELP_VARIABLE
Company
PRiCi FA
Description
ZZ64CB,ZZ66CB - Rotary Shafts - Both Ends Stepped and Tapped - Wrench Flats
Bill of material
ZZ64CB8-20-F2-P5-T2-M3-SC0
MODEL
Model
LV1
D Tolerance Selection
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Blackening treatment
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
VAR04
Change L Dimension Tolerance
VAR06
L Specify unit 0.1mm
mm
Enter value for VAR06
L Specify unit 0.1mm
mm
cm
inch
ft
VAR08
F Specify unit 0.1mm
mm
Enter value for VAR08
F Specify unit 0.1mm
mm
cm
inch
ft
VAR10
P Specify unit 1mm
mm
Enter value for VAR10
P Specify unit 1mm
mm
cm
inch
ft
VAR12
T Specify unit 0.1mm
mm
Enter value for VAR12
T Specify unit 0.1mm
mm
cm
inch
ft
VAR14
M (Coarse) Selection
mm
VAR16
SC Specify unit 1mm
mm
Enter value for VAR16
SC Specify unit 1mm
mm
cm
inch
ft
FIX04
W
7 mm
FIX06
l2
8 mm
FIX08
(Y)max.
400 mm
VAR18
Additional a keyway machining
VAR20
KC Specify unit 1mm
mm
VAR22
A Specify unit 1mm
mm
VAR24
Additional Two keyway machining
VAR26
WKC Specify unit 1mm
mm
VAR28
C Specify unit 1mm
mm
VAR30
K Specify unit 1mm
mm
VAR32
E Specify unit 1mm
mm
FIX10
b Reference Dimension
0 mm
FIX12
b Tolerance
- mm
FIX14
t Reference Dimension
0.0 mm
FIX16
t Tolerance
- mm
VAR34
Additional plane machining
VAR36
FC Specify unit 1mm
mm
VAR38
G Specify unit 1mm
mm
VAR40
WFC Specify unit 1mm
mm
VAR42
J Specify unit 1mm
mm
VAR44
W Specify unit 1mm
mm
VAR46
V Specify unit 1mm
mm
FIX18
H
0.0 mm
VAR48
Additional open CAM with groove processing
VAR50
UC Specify unit 1mm
mm
FIX20
d
0 mm
FIX22
l1
0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D