??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
JLX32CB3-10
HELP_VARIABLE
Company
PRiCi FA
Description
JLX32CB,JLX34CB,JLX32S - Pivot Pins - Retaining Ring with Shoulder - L Dimension Selectable
Bill of material
JLX32CB3-10
MODEL
Model
MAT
Material
HN
Hardness
SUR
Surface treatment
ATT
Attachment
Retaining Ring 1 pcs.
AMAT
Attachment Material
CODE
Code
VAR02
D
mm
FIX02
D Tolerance (g6)
-0.002/-0.008
VAR04
L Selection
mm
FIX04
m
0.50 mm
FIX06
m Tolerance
+0.050/0 mm
FIX08
N
2 mm
FIX10
u
2.9 mm
FIX12
(n)
1.48 mm
FIX14
d
2.0 mm
FIX16
d Tolerance
+0.060/0 mm
FIX18
Ta
1.5 mm
FIX20
H
5.5 mm
FIX22
Included Retaining Ring Shape
E Type mm
FIX24
Included Retaining Ring JIS Nominal
No. 2
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D