??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
JLX48CN3-5-E1-F0
HELP_VARIABLE
Company
PRiCi FA
Description
JLX48CB,JLX49CB,JLX48CN,JLX49CN,JLX48S,JLX49S - Pivot Pins - Shouldered with Set Screw Flat
Bill of material
JLX48CN3-5-E1-F0
MODEL
Model
MAT
Material
HN
Hardness
SUR
Surface treatment
CODE
Code
VAR02
D
mm
FIX02
D Tolerance (g6)
-0.002/-0.008 mm
VAR04
L Specify unit 0.1mm
mm
Enter value for VAR04
L Specify unit 0.1mm
mm
cm
inch
ft
VAR06
E Specify unit 0.1mm
mm
Enter value for VAR06
E Specify unit 0.1mm
mm
cm
inch
ft
VAR08
F Specify unit 0.1mm
mm
FIX04
A
5.5 mm
FIX06
u
2.9 mm
FIX08
Ta
1.5 mm
FIX10
(n)
0.98 mm
FIX12
(N)
0.5 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D