??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
SSJ40AU-50-L250-W6-TA220-IM-S25-H-B
HELP_VARIABLE
Company
PRiCi FA
Description
SSJ40AU - Head drive double row synchronous toothed belt type Ø 30
Bill of material
SSJ40AU-50-L250-W6-TA220-IM-S25-H-B
MODEL
Model
SSJ40AU-50-L250-W6-TA220-IM-S25-H-B
MAT1
XC Material
Aluminum material
MAT2
MOTOR Material
Aluminum material
MAT3
DL Material
Aluminum material
SUR
XC Surface treatment
Natural Anode Treatment
SUR2
MOTOR Surface treatment
-
SUR3
DL Surface treatment
-
CODE
Code
SSJ40AU
VAR10
BB
mm
Enter value for VAR10
BB
mm
cm
inch
ft
VAR15
L
mm
Enter value for VAR15
L
mm
cm
inch
ft
VAR20
W
W
VAR25
V
V
VAR30
GG
VAR35
SB
VAR40
PD
VAR45
MOTOR
VAR50
ZJCK
VAR51
FYA
VAR52
FYB
VAR55
MK
VAR65
SCB
FIX02
SD
11.3 m/min
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D