??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
TPNI20S3M060
HELP_VARIABLE
Company
PRiCi FA
Description
TPI_S3M,TPKI_S3M,TPBI_S3M,TPNI_S3M,TPDI_S3M,TPKDI_S3M,TPBDI_S3M,TPNDI_S3M - Pulleys with Teeth - S3M Type
Bill of material
TPNI20S3M060
MODEL
Model
LV1
type
MAT
Pulley Material
FMAT
Flange Material
BMAT
Bearing Material
steel
SUR
Pulley Surface treatment
CODE
Code
VAR02
Number of Teeth
VAR04
Applicable Belt
VAR06
Shaft Bore Dia. d
mm
FIX02
P.D.
19.10 mm
FIX04
O.D.
18.34 mm
FIX06
F
22 mm
FIX08
E
14 mm
FIX10
A
7 mm
FIX12
W
11 mm
FIX14
S
mm
FIX16
Dh
mm
FIX18
Bearing Dimensions No.
FIX20
Bearing Dimensions D
mm
FIX22
Bearing Dimensions B
mm
VAR10
Not riveted flange
VAR12
Flange cut
VAR14
FC Specify unit 0.5mm
mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D