??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
TBAT700T10150-A-50
HELP_VARIABLE
Company
PRiCi FA
Description
TBAT_T10 - Synchronization belt with accessories-T10 type
Bill of material
TBAT700T10150-A-50
MODEL
Model
TBAT700T10150-A-50
MAT
Subject Material
Polyurethane
SUR
Tooth surface treatment
-
AOT
Anbient operating temp
- °C
CODE
Code
TBAT
VAR02
Belt number
VAR04
Nominal width of belt
VAR06
No. of Teeth of small Pulley
VAR08
No. of Teeth of Large Pulley
AV086
C Inter-shaft Distance
280.000
VAR10
Types of annexes
VAR12
Appendix Installation Spacing P
mm
Enter value for VAR12
Appendix Installation Spacing P
mm
cm
inch
ft
FIX02
Tooth number
70 mm
FIX04
Belt circumference
700 mm
FIX06
Pitch
10 mm
FIX20
A
14 mm
FIX22
B
10.0 mm
FIX24
Ta
5.0 mm
FIX26
Through hole
- mm
FIX28
G
0.0 mm
FIX30
F
0 mm
FIX32
Unit weight of belt
40 g/m
FIX34
Accessory weight
0.84 g
FIX36
C
0 mm
FIX38
D
0.0 mm
FIX40
E
0 mm
FIX42
K
0.0 mm
FIX44
N
0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D