??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
GL106D8
HELP_VARIABLE
Company
PRiCi FA
Description
GL106D - Steel universal ball turning screw type · hexagon bolt type
Bill of material
GL106D8
MODEL
Model
GL106D8
LV1
type
Screw type
LV2
type
Full thread type
MAT1
Body material
Equivalent to S45C
MAT2
Ball Material
Equivalent to SUJ2
SUR
Surface treatment
Blackening treatment
CODE
Code
GL106D
VAR02
No.
FIX02
M
16
FIX04
H
30 mm
FIX06
h1
2 mm
FIX08
d
8 mm
FIX10
Unit load
5 kg
FIX12
Allowable load
8 kg
FIX14
Body weight
20 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D