??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
GL77J24
HELP_VARIABLE
Company
PRiCi FA
Description
GL77J - Engineering plastic bearing single flange type
Bill of material
GL77J24
MODEL
Model
GL77J24
MAT1
Surface resin material
polyurethane
MAT2
Bearing material
SUJ2
MAT3
Shaft material
SWCH
SUR
Shaft surface treatment
Chromate finish
CODE
Code
GL77J
VAR02
D
mm
FIX02
Allowable load
78.4 N
FIX04
d
6 mm
FIX06
Da
20 mm
FIX08
B
7 mm
FIX10
B1
1.5 mm
FIX12
G
2.5 mm
FIX14
Using bearings
696ZZ
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D