??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
FDXA8
HELP_VARIABLE
Company
PRiCi FA
Description
FDXA,FDXAS - Indexing Plungers - Fine Thread Return Type
Bill of material
FDXA8
MODEL
Model
KMAT
Knob Material
Nylon
MMAT
Main Body Material
MSUR
Main Body Surface treatment
PMAT
Pin Material
NMAT
Nnt Material
NSUR
Nnt Surface treatment
CODE
Code
VAR02
M
FIX02
Pitch ((Fine Thread)
1.0 mm
FIX04
C
4 mm
FIX06
La
43.0 mm
FIX08
D
16 mm
FIX10
E
4.5 mm
FIX12
I
16 mm
FIX14
H
13.5 mm
FIX16
F
6 mm
FIX18
S
13 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D