??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZS18A7
HELP_VARIABLE
Company
PRiCi FA
Description
ZS18A - Ball plunger plunger press-in roller type
Bill of material
ZS18A7
MODEL
Model
ZS18A7
BMAT
Body Material
Equivalent to Polyacetal
MAT1
ZQ Material
Equivalent to Polyacetal
MAT2
FQ Material
Equivalent to SUS440C
MAT3
TH Material
Equivalent to SUS631J1
AOT
Anbient operating temp.
-30~80 °C
CODE
Code
ZS18A
VAR02
D
mm
FIX02
D1
9 mm
FIX04
D2
0.0 mm
FIX06
La
7.5 mm
FIX08
S
1.5 mm
FIX10
L1
1.0 mm
FIX12
d
4.76 mm
FIX14
A
7.5 mm
FIX16
B
1.0 mm
FIX18
E
1.5 mm
FIX20
C
0.8 mm
FIX22
Load min
0 N
FIX24
Load min-0.1
0.1 N
FIX26
Load max
2 N
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D