??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZS27B10-5
HELP_VARIABLE
Company
PRiCi FA
Description
ZS27A,ZS27B,ZS27AS,ZS27BS - Indexing Plungers - Tip Tapped - Rest Position Type
Bill of material
ZS27B10-5
MODEL
Model
LV1
Lock Nut
KMAT
Knob Material
A2017 (Black Anodize)
MMAT
Main Body Material
MSUR
Main Body Surface treatment
PMAT
Pin Material
PHN
Pin Hardness
PSUR
Pin Surface Treatment
SMAT
Spring Material
Equivalent to SUS631J1
LMAT
Lock Nut Material
LSUR
Lock Nut Surface Treatment
CODE
Code
VAR02
M
VAR04
S (Stroke)
mm
FIX02
Pitch (Fine)
1.0 mm
FIX04
D
18 mm
FIX06
D1
13.8 mm
FIX08
B
5 mm
FIX10
M1
M3
FIX12
l
5 mm
FIX14
La
50.0 mm
FIX16
L1
17 mm
FIX18
L2
5.0 mm
FIX20
L3
15 mm
FIX22
L4
5 mm
FIX24
SW1
12 mm
FIX26
SW2
17 mm
FIX28
Load min
5.00 N
FIX30
Load max
11.5 N
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D