??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZS28D10
HELP_VARIABLE
Company
PRiCi FA
Description
ZS28A,ZS28B,ZS28C,ZS28D,ZS29A,ZS29B,ZS29C,ZS29D - Indexing Plungers - Pilot Precision Type
Bill of material
ZS28D10
MODEL
Model
LV1
Load
LV2
Type
LV3
Thread Type
KMAT
Knob Material
Nylon 6
MMAT
Main Body Material
Equivalent to S45C
MHN
Main Body Hardness
33~38HRC
MSUR
Main Body Surface treatment
Blackening treatment
PMAT
Pin Material
Equivalent to S45C
PHN
Pin Hardness
HV500~600
PSUR
Pin Surface Treatment
Blackening treatment
SMAT
Spring Material
Equivalent to SUS304-WPB
CODE
Code
VAR02
M
FIX02
Pitch
mm
FIX04
P
12 mm
FIX06
P Tolerance
0/-0.018 mm
FIX08
(D)
18 mm
FIX10
D1
16.2 mm
FIX12
S
5 mm
FIX14
B
5 mm
FIX16
La
38.0 mm
FIX18
L1
10 mm
FIX20
L2
5 mm
FIX22
L3
3 mm
FIX24
SW1
14 mm
FIX26
Load min
N
FIX28
Load max
N
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D