??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZS37B3
HELP_VARIABLE
Company
PRiCi FA
Description
ZS37B - Ball plunger
Bill of material
ZS37B3
MODEL
Model
ZS37B3
LV1
type
Light load type
MAT1
Body material
SUS304
MAT2
Ball joint material
SUS440C
MAT3
Spring material
SUS631J1
HN
Ball hardness
55HRC~
CODE
Code
ZS37B
VAR02
D
mm
Enter value for VAR02
D
mm
cm
inch
ft
FIX02
d
2.0 mm
FIX04
La
7 mm
FIX06
S
0.65 mm
FIX08
Load min.
4.49 N
FIX10
Load max.
7.5 N
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D