??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DW24CN3-5
HELP_VARIABLE
Company
PRiCi FA
Description
DW24CB,DW24CN,DW24S,DW25CB,DW25CN - Adjust the screw block - with counterbore threaded hole type
Bill of material
DW24CN3-5
MODEL
Model
LV1
type
MAT
material
SUR
surface treatment
CODE
Code
VAR02
M
VAR04
H Specify the units 1mm
mm
Enter value for VAR04
H Specify the units 1mm
mm
cm
inch
ft
FIX02
H1
3 mm
FIX04
T
10 mm
FIX06
M×Pitch
FIX08
La
20 mm
FIX10
P1
13.0 mm
FIX12
d1
6.0 mm
FIX14
l1
3.6 mm
FIX16
N
M4
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D