??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DW61SR3-10
HELP_VARIABLE
Company
PRiCi FA
Description
DW61SR - With rubber bolts - low elasticity
Bill of material
DW61SR3-10
MODEL
Model
DW61SR3-10
MAT
DK Material
Low elastic rubber
HN
Hardness
Shore A57
MAT2
LS Material
SUS304
MAT3
LM Material
SUS304
CODE
Code
DW61SR
VAR02
M Coarse threads
VAR04
L selection
mm
FIX02
t
4.0 mm
FIX04
C
8 mm
FIX06
D
6.15 mm
FIX08
Ba
5.5 mm
FIX10
H
6 mm
FIX12
E
2.0 mm
FIX14
Impact absorption
0.044 kgf·cm
FIX16
Load resistant
2.2 kgf
FIX18
m
1.8 mm
FIX20
W
2.0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D