??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DW34S3-10
HELP_VARIABLE
Company
PRiCi FA
Description
LPKCB,LPKCN,DW33S,LPKDB,LPKDN,DW34S,DW35CB,DW35CN,DW35S,DW36CB,DW36CN,DW36S - Set adjustment screw block - counterbore with thread type
Bill of material
DW34S3-10
MODEL
Model
LV1
type
LV2
type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR10
M
VAR15
H
mm
FIX02
H1
10 mm
FIX04
T
10 mm
FIX06
Mxp
FIX10
La
32 mm
FIX12
P1
20 mm
FIX14
d1
8 mm
FIX16
d2
4.5 mm
FIX18
l1
4.6 mm
FIX20
N
M5
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D