??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
LPTL3-10
HELP_VARIABLE
Company
PRiCi FA
Description
LPTL - Stop bolt - head hexagon hole with polyurethane type
Bill of material
LPTL3-10
MODEL
Model
LPTL3-10
MAT
DK Material
Equivalent to Polyacetal(black)
HN
Hardness
shore A90
MAT1
LS Material
Equivalent to SUS304
SUR
Surface treatment
Chromate gloss treatment
ATT
Attachment
Hexagon nuts
MAT2
LM Material
Equivalent to SS400
CODE
Code
LPTL
VAR10
M
VAR15
L
mm
FIX02
t
3 mm
FIX04
D
7.5 mm
FIX06
A
5.5 mm
FIX08
d
3.3 mm
FIX10
Ba
2.5 mm
FIX12
H
6 mm
FIX14
l
全螺纹
FIX16
m
1.8 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D