??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
JDGFP2-P2.5-L2-B2
HELP_VARIABLE
Company
PRiCi FA
Description
JDGF,KJDGF,SJDGF,JDGFP,KJDGFP,SJDGFP,JDGFG,KJDGFG,SJDGFG - Locating Pins - Large Head, Tapered - Round - Dimensions Configurable
Bill of material
JDGFP2-P2.5-L2-B2
MODEL
Model
TOL
D Tolerance
MAT
Material
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D dim. Tolerance
mm
VAR04
P Specify unit 0.01mm
mm
Enter value for VAR04
P Specify unit 0.01mm
mm
cm
inch
ft
VAR06
L Specify unit 1mm
mm
Enter value for VAR06
L Specify unit 1mm
mm
cm
inch
ft
VAR08
B Specify unit 0.1mm
mm
Enter value for VAR08
B Specify unit 0.1mm
mm
cm
inch
ft
FIX04
C
0.5 mm
FIX06
E
1 mm
FIX08
Sa
0 mm
VAR10
Tapping Machining
FIX10
MH
-
FIX12
S2
0 mm
VAR12
Change Length of Tapered Point
VAR14
TC Specify unit 1mm
mm
VAR16
Processing neck R
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D