??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZH20C5-8-M2
HELP_VARIABLE
Company
PRiCi FA
Description
ZH20C,ZH20SB,ZH20SN,ZH20S,ZH21C,ZH21SB,ZH21SN,ZH21S - One End Internal Thread and One End External Thread of Hexagonal Pillar
Bill of material
ZH20C5-8-M2
MODEL
Model
LV1
LV1 type
MAT
Material
MAT2
Material
SUR
Surface treatment
CODE
Code
VAR02
B
mm
VAR04
L specified unit 0.5mm
mm
Enter value for VAR04
L specified unit 0.5mm
mm
cm
inch
ft
VAR06
M
VAR08
LKC
VAR10
MLC
mm
VAR12
MLC specified unit 0.1mm
mm
FIX02
(C)
5.8 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D