??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZH46C8-15-SC0-M3-N3-G0-H0
HELP_VARIABLE
Company
PRiCi FA
Description
ZH46C,ZH46SB,ZH46SN,ZH46S,ZH47C,ZH47SB,ZH47SN,ZH47S - Fixed type of circular prop with step part * step part * spanner slot designated internal thread type at both ends
Bill of material
ZH46C8-15-SC0-M3-N3-G0-H0
MODEL
Model
LV1
LV1 type
Internal threads at both ends
LV2
LV2 type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
D
mm
VAR04
L specified unit 1mm
mm
Enter value for VAR04
L specified unit 1mm
mm
cm
inch
ft
VAR06
SC specified unit 1mm
mm
VAR08
M
VAR10
N
VAR12
G specified unit 1mm
mm
VAR14
H specified unit 1mm
mm
VAR16
LKC
AV161
LKC GC
mm
VAR18
PKH
VAR20
PKH specified unit 1mm
mm
VAR22
VKH
VAR24
VKH specified unit 1mm
mm
FIX02
E
mm
FIX04
F
mm
FIX06
P
6 mm
FIX08
V
6 mm
FIX10
W
mm
FIX12
l1
mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D