??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZHZ60C30-200
HELP_VARIABLE
Company
PRiCi FA
Description
ZHZ33C,ZHZ34C,ZHZ33D,ZHZ34D,ZHZ60C,ZHZ60D - Tubular support, stop screw type, side cut flange type(pipe)
Bill of material
ZHZ60C30-200
MODEL
Model
LV1
LV1 type
MAT
Material
Equivalent to STKM13A
SUR
Surface treatment
ATT
Attachment
Attachment screw
CODE
Code
VAR02
Nominal model
VAR04
L specified unit 1mm
mm
Enter value for VAR04
L specified unit 1mm
mm
cm
inch
ft
FIX02
D
30.0 mm
FIX04
t
4 mm
FIX06
D1
30.5 mm
FIX08
D2
42.7 mm
FIX10
A
90 mm
FIX12
P.C.D.
70 mm
FIX14
T
10 mm
FIX16
Ha
50 mm
FIX18
l1
25 mm
FIX20
l2
15 mm
FIX22
M
6
FIX24
l3
15.1 mm
FIX26
W
56 mm
FIX28
Z
56 mm
FIX30
W1
34 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D