??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZHZ52SN10
HELP_VARIABLE
Company
PRiCi FA
Description
ZHZ52SB,ZHZ52SN,ZHZ53SB,ZHZ53SN - Pillar stand, simple square
Bill of material
ZHZ52SN10
MODEL
Model
LV1
LV1 type
MAT
Material
Equivalent to SS400
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR02
D
mm
FIX02
Dgc
+0.015/0 mm
FIX04
A
30 mm
FIX06
B
20 mm
FIX08
C
19 mm
FIX10
f1
6.0 mm
FIX12
f2
9.0 mm
FIX14
G
11 mm
FIX16
b
5 mm
FIX18
b1
8 mm
FIX20
m
M4
FIX22
Ha
9 mm
FIX24
MA
M4
FIX26
X
4.75 mm
FIX28
S
9.5 mm
FIX30
d
5 mm
FIX32
d1
8 mm
FIX34
Z
4.7 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D