??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
LS62S100
HELP_VARIABLE
Company
PRiCi FA
Description
LS62S - Circular handle foldable exterior type
Bill of material
LS62S100
MODEL
Model
LS62S100
MAT
Material
SUS304
SUR
Surface treatment
Mirror polishing
CODE
Code
LS62S
VAR02
L
100 mm
FIX02
D
9 mm
FIX04
D1
12.8 mm
FIX06
H
49 mm
FIX08
h
19 mm
FIX10
A
77 mm
FIX12
T
4 mm
FIX14
Reference weight
0.14 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D