??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
LS71C80
HELP_VARIABLE
Company
PRiCi FA
Description
LS71C,LS71S - Plate handle
Bill of material
LS71C80
MODEL
MAT
Material
SUR
Surface treatment
BMAT
Base material
FSUR
Foundation surface treatment
TMAT
Thread material
KFMS5-12 is equivalent to two SUS304
CODE
Code
VAR02
L
mm
FIX02
P
104 mm
FIX04
L1
118 mm
FIX06
Allowable load
2000 N
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D