??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
TKHPK101-19-5-S
HELP_VARIABLE
Company
PRiCi FA
Description
TKHPK - Cable Carriers - Compact Type
Bill of material
TKHPK101-19-5-S
MODEL
Model
TKHPK101-19-5-S
MMAT
Main Body Material
Nylon 6 + Glass Fiber 20%
AOT
Service Temperature
-10~80℃(Flammability Standard UL94-HB Equivalent)
MBMAT
Mounting Bracket Material
Equivalent to SPCC
MBSUR
Mounting Bracket Surface treatment
Trivalent Bright Chromate Plating
CODE
Code
TKHPK
VAR02
No.
mm
VAR04
Bending Radius Selection
mm
VAR06
Number of Links
mm
Enter value for VAR06
Number of Links
mm
cm
inch
ft
VAR08
Mounting Direction
FIX02
Main Body Dimensions A
9 mm
FIX04
Main Body Dimensions B
12 mm
FIX06
Main Body Dimensions C
9 mm
FIX08
Main Body Dimensions W
16 mm
FIX10
Main Body Dimensions P
20 mm
FIX12
Main Body Dimensions l
18 mm
FIX14
Mounting Dimensions F
0 mm
FIX16
Mounting Dimensions T
8 mm
FIX18
Mounting Dimensions J
9 mm
FIX20
Mounting Dimensions N
3.2 mm
FIX22
Mounting Dimensions Moving End P1
0.0 mm
FIX24
Mounting Dimensions Moving End P2
0.0 mm
FIX26
Mounting Dimensions Fixed End P1
0.0 mm
FIX28
Mounting Dimensions Fixed End P2
0.0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D