??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
TKJHU12
HELP_VARIABLE
Company
PRiCi FA
Description
TKJHU - End sheath of metal hose
Bill of material
TKJHU12
MODEL
Model
TKJHU12
MAT
Material
kirsite
SUR
Surface treatment
-
AOT
Anbient operating temp
40~105 °C
CODE
Code
TKJHU
VAR02
No.
FIX02
ID
10.7 mm
FIX04
A
19.4 mm
FIX06
B
18.2 mm
FIX08
D
8.5 mm
FIX10
Suitable for metal hose (Metric)
¢12
FIX12
Suitable for metal hose (British system)
3/8"
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D