??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
TKTC12A-05
HELP_VARIABLE
Company
PRiCi FA
Description
TKTC - Cable fixing head - Copper anti magnetic wave type
Bill of material
TKTC12A-05
MODEL
Model
TKTC12A-05
MAT
Material
nylon
SUR
Surface treatment
-
AOT
Anbient operating temp
-40~+125 °C
CODE
Code
TKTC
VAR02
No.
VAR04
Wiring size
FIX02
Screw tooth specification
M12×1.5
FIX04
Applicable cable
3~5.3
FIX06
Thread diameter(D1)
12 mm
FIX08
Plate diameter
12~12.3
FIX10
Thread length(L1)
8.0 mm
FIX12
Spanner
17 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D