??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
GL-2200-5-S-32
HELP_VARIABLE
Company
PRiCi FA
Description
GL_2200W - Geared motor - standard vertical 2200W
Bill of material
GL-2200-5-S-32
MODEL
Model
GL-2200-5-S-32
CODE
Code
GL
VAR02
Power
2200 W
VAR04
Reduction ratio
VAR06
Type
VAR08
Brake
VAR10
Axle diameter
FIX02
Frequency
50/60 HZ
FIX03
Voltage
220/380 V
FIX04
Electric current
9/6 A
FIX05
Rotation number
1410/1720 rpm
FIX06
Output speed(50HZ/60HZ)
300/360 rpm
FIX07
Output torque(50HZ/60HZ)
6.72/5.6 kg.m
FIX08
Vertical load of output shaft(50HZ/60HZ)
210/180 KG
FIX09
Actual speed ratio
5.01
FIX10
A1
454 mm
FIX12
A2
482 mm
FIX14
D
185 mm
FIX16
E
255 mm
FIX18
F
233 mm
FIX20
G
210 mm
FIX22
H
13 mm
FIX24
J
30.3 mm
FIX26
K
70 mm
FIX28
L
18 mm
FIX29
M
175 mm
FIX30
V
180.3 mm
FIX31
U
180 mm
FIX32
Y
4.0 mm
FIX34
Z
133 mm
FIX35
Output shaft end(P)
55 mm
FIX36
Output shaft end(Q)
50 mm
FIX37
Output shaft end(S)
32 mm
FIX38
Output shaft end(T)
35.5 mm
FIX39
Output shaft end(W)
10 mm
FIX40
weight
40.5 kg
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D