??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
MT11A-3IK20A-A
HELP_VARIABLE
Company
PRiCi FA
Description
MT11A-20W - Gear Reduction Motor - Standard Type 20W
Bill of material
MT11A-3IK20A-A
MODEL
Model
LV1
Motor Type
LV2
Motor Shaft Shape
LV3
Voltage
CODE
Code
FIX02
Motor Length
80 mm
FIX04
Power
20 W
FIX06
Voltage
V
FIX08
Frequency
50/60 Hz
FIX10
Series P
4
FIX12
Rated Speed
1250/1550 rpm
FIX14
Starting Torque
kg·cm
FIX16
Rated Torque
kg·cm
FIX18
Rated Current
A
FIX20
Capacitance
μF
FIX22
Rated Time
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D