??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
SP-AWF3-10
HELP_VARIABLE
Company
PRiCi FA
Description
SP-AWF - Heavy Load Type of Tension Spring
Bill of material
SP-AWF3-10
MODEL
Model
SP-AWF3-10
MAT
Material
Spring steel
CODE
Code
SP-AWF
VAR10
D
mm
VAR15
L
mm
FIX02
Line diameter d
0.45 mm
FIX04
Maximum displacement
2.2 mm
FIX06
Maximum load
6.47 N
FIX08
Initial tension
1.57 N
FIX10
Spring coefficient
2.26 N/mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D