??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
PACK-KWJS10-0.05
HELP_VARIABLE
Company
PRiCi FA
Description
PACK-KWJS - Square Shims - For Pillow Block
Bill of material
PACK-KWJS10-0.05
MODEL
Model
PACK-KWJS10-0.05
MAT
Material
Equivalent to SUS304H
HN
Hardness
370~430HV
CODE
Code
PACK-KWJS
VAR02
No.
VAR04
T
mm
FIX02
T Tolerance
±0.005 mm
FIX04
A
16 mm
FIX06
B
17.5 mm
FIX08
C
10.5 mm
FIX10
Q
7 mm
FIX12
D
7 mm
FIX14
E
2 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D