??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
KFJMCC5-0.8
HELP_VARIABLE
Company
PRiCi FA
Description
KFJMCC,KFJMCCT,KFJMCCS - Floating Joint Integral Ultra Short Flange External Thread Type
Bill of material
KFJMCC5-0.8
MODEL
Model
LV1
Flange type of side-cut outer thread
MAT
Material
MAT3
Spring Material
SUR
Surface treatment
HN
Hardness
CODE
Code
VAR10
M-LJ
FIX02
F
10 mm
FIX04
W
7 mm
FIX06
L1
4 mm
FIX08
A
44 mm
FIX10
La
16 mm
FIX12
T
10.5 mm
FIX14
d
6 mm
FIX16
d1
9.5 mm
FIX18
H
5.6 mm
FIX20
E
23 mm
FIX22
G
32.1 mm
FIX24
U
0.5 mm
FIX26
4 °
FIX28
St
0.65 mm
FIX30
kgf
~20(196.1) kgf(N)
FIX32
Weght
67 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D